| Measurement Configuration | Preset State |
| Function | No Change |
| Range | No Change |
| Resolution | No Change |
| Integration Time | No Change |
| Input Resistance | No Change |
| Channel Delay | No Change |
| Totalizer Reset Mode | Count Not Reset When Read |
| Totalizer Edge Detect | No Change |
| Scanning Operations | Preset State |
| Scan List | No Change |
| Reading Memory | All Readings are Cleared |
| Min, Max, and Average | All Statistical Data is Cleared |
| Scan Interval Source | No Change |
| Scan Interval | No Change |
| Scan Count | No Change |
| Scan Reading Format | No Change |
| Monitor in Progress | Stopped |
| Mx+B Scaling | Preset State |
| Gain Factor ("M") | No Change |
| Scale Factor ("B") | No Change |
| Scale Label | No Change |
| Alarm Limits | Preset State |
| Alarm Queue | No Change |
| Alarm State | No Change |
| HI and LO Alarm Limits | No Change |
| Alarm Output | No Change |
| Alarm Output Configuration | No Change |
| Alarm Output State | Output Lines are Cleared |
| Alarm Output Slope | No Change |
| Module Hardware | Preset State |
| 34901A, 34902A, 34908A | Reset: All Channels Open |
| 34903A, 34904A | Reset: All Channels Open |
| 34905A, 34906A | Reset: Channels s11 and s21 Selected |
| 34907A | Reset: Both DIO Ports = Input, Count = 0, Both DACs = 0 Vdc |
| System-Related Operations | Preset State |
| Display State | On |
| Error Queue | Errors Not Cleared |
| Stored States | No Change |